Conectores industriais

Filtro

1.856 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



Seal - HC-D07-SG-RBK - 1424441

Replacement seal for HC-D7 housing

Screw plug - A-INSP-M12-68N-P-LG - 1045815

Screw plug, cable gland material: PA, connecting thread: M12 x 1.5, color: lightgrey RAL 7035, with O-ring

Cable gland - G-INS-PG9-M68N-PNES-BK - 1424496

Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: Pg9, color: jet black RAL 9005

Cable gland - G-INS-PG36-M68N-PNES-LG - 1424492

Cable gland, cable gland material: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: Pg36, color: lightgrey RAL 7035

Cable gland - G-INS-PG48-M68N-PNES-BK - 1424504

Cable gland, cable gland material: PA, external cable diameter 34 mm ... 44 mm, shielding: no, connecting thread: Pg48, color: jet black RAL 9005

Cable gland - G-INS-PG7-M68N-PNES-LG - 1424485

Cable gland, cable gland material: PA, external cable diameter 3 mm ... 6.5 mm, shielding: no, connecting thread: Pg7, color: lightgrey RAL 7035

Cable gland - G-INVEN-M16-M67N-PNES-LG - 1424533

Cable gland, cable gland material: PA, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035, with pressure compensation element and flat gasket

Cable gland - G-INS-PG21-M68N-PNES-BK - 1424500

Cable gland, cable gland material: PA, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: Pg21, color: jet black RAL 9005

Cable gland - G-INS-M32-L68N-PNES-GY - 1424478

Cable gland, cable gland material: PA, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: M32 x 1.5, color: silver-gray RAL 7001

1.856 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760
Referrer: http://www2.phoenixcontact.com/online/portal/pt/pxc/content_pages/!ut/p/z0/fY5BbsIwEEVP46XlIQScLiskQIVKqYjU1Btr4gypKbVNMqHl9vUJuvxPX09PGdUqE_DuB2QfA17z_jBrWxWHzX5XLl5hpTW87Y_V8aCb7Wmp1SmxrRtbt5u6US_K_P_OOn-53cyzMi4Gpl9WbeLEAn6oE_CNPghIY-xnx5OAae4cMg1xfNiEA2X0SXh_yH7mTK7zIH2w2RTIcRwnm2QBEioBC-zpjFhIyAmyXBNJLKGQZwdLAA1UPXUqfe3e_wDuHF_J/

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar